IESNA:LM-63-2002
[TEST]P1437814
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8B-840-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 8xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.44A 292.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33288.7
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4636.6 4665.0 4400.0 3879.6 3586.2 3557.9 3576.8 3652.5 3803.9 4002.6 4220.2 4665.0 5639.6 6831.8 8185.0 9509.7 10531.6 11326.5 
12291.6 12944.5 13294.7 13332.5 12547.1 11809.1 11175.1 9982.8 7541.5 5119.2 4087.8 2687.3 974.6 520.4 350.1 189.2 132.5 75.7 0.0 
4636.6 4674.4 4409.5 3898.5 3605.2 3567.3 3595.7 3671.4 3813.3 4031.0 4258.1 4674.4 5649.0 6879.2 8298.5 9538.1 10626.3 11553.6 
12386.3 13058.1 13493.4 13521.7 12660.7 11922.6 11231.9 10020.7 7683.5 5280.0 4087.8 2696.8 974.6 539.4 359.6 198.7 132.5 75.7 0.0 
4636.6 4665.0 4428.4 3974.2 3652.5 3605.2 3633.6 3718.7 3870.1 4106.7 4371.6 4750.1 5582.8 6869.7 8270.1 9670.6 10957.4 12036.2 
13067.6 13985.4 14505.8 14685.6 14468.0 13493.4 12660.7 11714.4 9235.3 6216.8 4409.5 2999.6 1315.3 634.0 425.8 283.9 217.6 123.0 0.0 
4636.6 4674.4 4475.7 4068.8 3747.1 3709.3 3718.7 3813.3 3993.1 4258.1 4617.6 5062.4 5668.0 6812.9 8251.2 9831.4 11279.2 12537.7 
13729.9 14761.3 15489.9 15953.6 16029.3 15896.8 15281.8 14174.7 13342.0 11998.3 9642.2 6122.2 2450.8 1012.5 624.5 406.9 293.3 
141.9 0.0 
4636.6 4693.3 4541.9 4286.5 3945.8 3879.6 3917.4 4031.0 4239.1 4570.3 5015.1 5573.3 6188.4 7049.5 8279.6 9850.3 11610.3 13209.5 
14411.2 15461.5 16246.9 16776.8 17193.2 17619.0 17779.8 17458.1 16928.2 16067.1 14023.3 9945.0 5261.1 2015.5 974.6 520.4 293.3 
141.9 0.0 
4636.6 4683.9 4608.2 4485.2 4277.0 4163.4 4239.1 4437.9 4683.9 5024.5 5545.0 6226.2 7030.6 7834.9 8866.3 10257.2 11932.1 13569.1 
14960.0 15735.9 16332.1 16947.1 17590.6 18432.7 19256.0 19889.9 20183.3 20306.3 18735.5 14288.2 8506.7 3463.2 1334.2 624.5 302.8 
132.5 0.0 
4636.6 4721.7 4693.3 4702.8 4702.8 4693.3 4769.0 5005.6 5355.7 5838.3 6434.4 7191.4 8080.9 9140.7 10351.8 11752.3 12906.7 14004.3 
14950.6 15792.7 16587.6 17382.4 18480.0 19653.4 20665.8 21016.0 20202.2 18622.0 16663.3 13588.0 8279.6 3236.1 1040.9 501.5 217.6 
66.2 0.0 
4636.6 4712.3 4750.1 4844.7 4996.1 5194.8 5507.1 5828.8 6264.1 6794.0 7494.2 8393.1 9443.5 10702.0 12092.9 13569.1 14761.3 15603.5 
16313.2 17079.6 18082.6 19218.1 20268.4 20987.6 20277.9 18773.4 16937.7 14562.6 10995.3 6358.7 3037.4 1551.8 870.5 511.0 321.7 
113.5 0.0 
4636.6 4712.3 4806.9 4967.8 5213.8 5563.9 6027.5 6585.8 7257.6 7995.7 8866.3 9888.2 11080.5 12480.9 14070.6 15546.7 16720.0 17675.7 
18423.3 19454.7 20807.8 22123.1 22889.5 22293.4 20751.0 19057.2 16644.3 12679.6 8052.5 4182.4 2271.0 1286.9 870.5 615.1 359.6 141.9 
0.0 
4636.6 4702.8 4797.4 5005.6 5289.5 5677.4 6188.4 6765.6 7522.6 8270.1 9197.4 10276.1 11619.8 13048.6 14761.3 16426.7 17902.8 19218.1 
20344.1 21706.7 23514.0 24961.8 25633.6 24800.9 22804.3 20050.8 16407.8 11458.9 6330.3 3226.7 1760.0 1097.6 738.1 501.5 312.3 160.9 
0.0 
4636.6 4665.0 4759.6 4977.2 5298.9 5715.3 6197.9 6869.7 7598.3 8402.6 9377.2 10474.9 11780.7 13200.0 14884.3 16615.9 17988.0 19180.3 
20107.6 21148.4 22463.7 23220.7 23154.5 21678.3 19151.9 16180.7 12726.9 8336.4 4466.2 2204.7 1334.2 832.7 558.3 321.7 217.6 94.6 0.0 
4636.6 4655.5 4731.2 4920.4 5204.3 5582.8 6046.5 6604.7 7305.0 7995.7 8790.6 9698.9 10739.8 11932.1 13285.2 14789.7 16161.8 17202.6 
18044.8 18924.8 19776.4 19984.6 19407.4 17505.4 15035.7 12301.1 9434.0 6103.2 3217.2 1665.4 1069.2 690.8 406.9 208.2 132.5 66.2 0.0 
4636.6 4627.1 4674.4 4806.9 5024.5 5327.3 5686.9 6103.2 6566.9 7087.3 7617.2 8222.8 8960.9 9784.1 10806.0 11979.4 12897.2 13635.3 
13928.6 13975.9 13862.4 12954.0 11231.9 8563.5 6074.9 4362.2 3132.0 2025.0 1182.8 775.9 520.4 350.1 217.6 113.5 56.8 18.9 0.0 
4636.6 4570.3 4504.1 4494.6 4513.6 4579.8 4646.0 4683.9 4731.2 4693.3 4579.8 4400.0 4267.5 4258.1 4475.7 4769.0 4816.4 4362.2 3643.0 
2971.2 2271.0 1665.4 1305.8 1040.9 842.2 681.3 529.9 397.4 293.3 217.6 160.9 113.5 75.7 37.8 9.5 9.5 0.0 
4636.6 4456.8 4258.1 4059.4 3870.1 3680.9 3434.8 3018.5 2488.6 2025.0 1826.2 1835.7 1958.7 2157.4 2308.8 2271.0 1939.8 1504.5 1116.6 898.9 
794.8 738.1 662.4 567.7 463.7 388.0 312.3 274.4 236.6 208.2 170.3 141.9 94.6 37.8 9.5 0.0 0.0 
4636.6 4400.0 4049.9 3671.4 3292.9 2829.3 2204.7 1608.6 1362.6 1315.3 1305.8 1305.8 1324.7 1353.1 1277.4 1031.4 775.9 652.9 577.2 511.0 473.1 
435.3 397.4 359.6 331.2 312.3 283.9 217.6 160.9 123.0 75.7 47.3 18.9 9.5 0.0 0.0 0.0 
4636.6 4324.3 3851.2 3330.8 2744.1 2062.8 1428.8 1230.1 1182.8 1126.0 1078.7 1040.9 1003.0 946.2 823.2 652.9 558.3 473.1 406.9 369.0 331.2 
312.3 283.9 274.4 246.0 217.6 189.2 160.9 123.0 85.2 66.2 37.8 18.9 0.0 0.0 0.0 0.0 
4636.6 4258.1 3652.5 3037.4 2318.3 1523.4 1239.6 1163.9 1107.1 1040.9 974.6 889.5 813.8 728.6 624.5 539.4 463.7 397.4 350.1 321.7 293.3 274.4 
255.5 236.6 217.6 198.7 170.3 132.5 113.5 94.6 66.2 37.8 9.5 0.0 0.0 0.0 0.0 
4636.6 4172.9 3538.9 2781.9 1949.3 1305.8 1192.3 1135.5 1069.2 1003.0 917.9 813.8 719.1 624.5 539.4 473.1 416.3 359.6 331.2 302.8 274.4 255.5 236.6 
217.6 189.2 170.3 141.9 113.5 94.6 75.7 47.3 18.9 0.0 0.0 0.0 0.0 0.0 
4636.6 4154.0 3444.3 2649.5 1684.3 1249.0 1182.8 1126.0 1059.8 984.1 889.5 794.8 690.8 596.1 511.0 444.7 397.4 350.1 312.3 283.9 255.5 236.6 208.2 
189.2 170.3 132.5 104.1 94.6 75.7 56.8 28.4 9.5 0.0 0.0 0.0 0.0 0.0 
4636.6 4144.5 3397.0 2535.9 1561.3 1239.6 1173.3 1116.6 1059.8 984.1 880.0 775.9 671.8 586.7 511.0 454.2 406.9 369.0 321.7 283.9 246.0 227.1 198.7 
179.8 151.4 104.1 75.7 66.2 47.3 28.4 18.9 0.0 0.0 0.0 0.0 0.0 0.0 
4636.6 4106.7 3387.5 2545.4 1551.8 1230.1 1173.3 1116.6 1050.3 974.6 880.0 775.9 681.3 596.1 520.4 463.7 416.3 369.0 321.7 283.9 246.0 227.1 198.7 
179.8 151.4 104.1 75.7 56.8 47.3 28.4 9.5 0.0 0.0 0.0 0.0 0.0 0.0 
